IESNA:LM-63-2002
[TEST]P1500437
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C70D010 EU4709030 4LBMH
[LUMINAIRE]4 INCH 7000 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 3000K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5269
TILT=NONE
107 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 78
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
5224.5 5192.7 5129.1 5009.7 4858.6 4676 4501 4302.1 4087.3 3856.9
3578.5 3244.4 2854.9 2417.4 1956.3 1526.7 1145.2 842.9 604.3 413.7
286.4 198.9 143.2 103.4 79.6 55.7 39.8 31.8 23.9 15.9
8 8 8 0 0 0 0
